IESNA:LM-63-2002
[TEST]P1334689
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-61)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R259040DE010 E3A301B
[LUMINAIRE]3in Adjustable LED luminaire with, R25 optic, 4000K CCT AND, 90CRI , E3A301B TRIM
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]138
TILT=NONE
1 -1 1 49 14 1 1 -0.25 -0.25 0
1 1 3.6
0 2.5 5 7.5 10 12.5 15 17.5 20 21
22 23 24 25 26 27 28 29 30 31
32 33 34 35 36 37 38 39 40 42.5
45 47.5 50 52.5 55 57.5 60 62.5 65 67.5
70 72.5 75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 45 67.5 90
112.5 135 157.5 180
5.9 9.1 14.8 23.2 64 159 298.5 450.6 558.9 590.6
610.7 630.9 645.8 656.5 666.7 674 681.9 686.7 689.7 687.2
681.6 668.1 651.1 628.7 605.2 570.5 534.6 497.5 439.3 291.2
150.1 59.6 16.1 6.8 1.4 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.9 9.3 14.8 23 63.1 153.9 287.8 440.3 548 579.7
604.3 621.2 637.7 649.1 658.6 665.8 672.4 677.6 679.1 676
668.4 656.9 639.9 617.6 590.5 560.6 525.5 482.3 427.7 280.4
143.3 58.5 16.2 7 1.5 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.9 8.9 14.2 22.8 61.9 141.6 268.7 413.9 523.3 553.5
576.2 595 607.2 617.3 625.6 631.4 635.4 639.5 639.1 635
627.8 614.8 597 577 551.6 517.5 483.3 440.7 383.3 233.8
116.4 52.8 15.2 6.7 1.7 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.9 9.1 14 22.1 55 127.7 240.9 371.7 478.5 510.3
534.2 550.7 563.4 572.1 577.1 580 581.7 583.5 581.6 576.2
566.8 554.2 537.3 513.7 488.6 450.4 411.9 362.6 303.3 164.5
86.1 45.6 14 6.3 1.8 0.3 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.9 8.9 13.8 20.9 47.1 110 204.6 318.3 420.6 449.5
472.3 489.7 501.8 509.9 514.1 514.4 512.8 509.6 505.4 498.5
486.3 470.3 449 420.6 382.7 341.6 295.8 247.7 205 108.9
61.8 35.2 12.7 5.7 2.1 0.4 0.1 0.1 0.1 0.1
0.1 0.1 0.1 0 0 0 0 0 0
5.9 8.8 13.3 19.6 40.2 91.3 163.8 255.6 337.1 365.7
388.6 405.6 416 421.7 423.5 421.3 416.1 407.5 398.2 386.1
370.6 349.4 322.1 289.3 252 216.2 180.8 151.4 122.7 71.7
44 26.1 12 4.2 1.8 0.4 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0 0 0 0
5.9 8.6 12.7 18.3 34.1 73 129 194 255.5 275.2
292 304.5 311.8 314.2 312 306.1 297.6 285.2 270.4 255.2
239.5 219 194.2 168.5 141.1 121.2 101.5 85.4 72.7 48
30.9 16.9 7.1 2.8 1.2 0.3 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0 0 0
5.9 8 10.9 14.3 18.4 30 48.7 64.5 75.8 77.8
78.7 78 76.4 73.8 70.9 67.1 63 58.1 53.9 48.8
44.5 40.4 36.2 32.4 28.2 24.3 20.6 17.3 13.1 5.2
3.2 1.4 0.4 0.1 0 0 0 0.1 0.1 0.1
0.1 0.1 0.1 0.1 0.1 0.1 0.1 0.1 0
5.9 7 7.9 8.6 9.3 9.5 9.3 8.6 8.1 7.7
7.5 7.2 6.8 6.4 6.1 5.7 5.4 4.8 4.1 3.3
2.4 1.7 1.4 1.2 0.9 0.6 0.5 0.3 0.3 0
0 0 0 0.1 0.1 0.1 0.3 0.3 0.3 0.4
0.4 0.4 0.4 0.3 0.3 0.3 0.3 0.3 0
5.9 5.9 5.5 5.2 4.5 3.7 3.1 2.6 1.9 1.7
1.5 1.3 1.2 1 0.9 0.8 0.6 0.4 0.4 0.3
0.3 0.1 0.1 0.1 0.1 0.1 0 0 0 0.1
0.1 0.1 0.3 0.3 0.3 0.3 0.4 0.4 0.5 0.5
0.5 0.5 0.4 0.4 0.4 0.4 0.4 0.4 0
5.9 4.9 3.9 3 2.2 1.5 1.2 0.8 0.4 0.3
0.3 0.1 0.1 0.1 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.1 0.1 0.3 0.3 0.4 0.4 0.5 0.5 0.5
0.5 0.4 0.4 0.4 0.3 0.3 0.3 0.3 0
5.9 4.1 2.8 1.9 1.3 0.9 0.5 0.3 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0.1 0.3 0.3 0.4 0.4 0.5 0.5 0.5 0.6 0.6
0.5 0.5 0.4 0.4 0.3 0.3 0.1 0.1 0
5.9 3.7 2.4 1.5 1 0.5 0.4 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0.1 0.1 0.1
0.3 0.4 0.5 0.5 0.6 0.6 0.6 0.8 0.8 0.8
0.6 0.6 0.5 0.4 0.4 0.3 0.1 0.1 0
5.9 3.6 2.2 1.4 0.9 0.5 0.4 0.1 0.1 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0.1 0.1 0.1 0.3
0.4 0.5 0.5 0.6 0.6 0.8 0.6 0.8 0.8 0.8
0.8 0.6 0.5 0.5 0.4 0.3 0.1 0.1 0
